Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.3585 - $0.9945 6870 In stock
Black
PVC
$0.2999 - $0.833 4800 In stock
Black
PVC
$0.2087 - $0.5795 3780 In stock
Black
PVC
$0.4539 - $1.2573 1268 In stock
Black
PVC
$0.5432 - $1.5135 3650 In stock
Black
PVC
$0.6107 - $1.6943 5945 In stock
Black
PVC
$0.2174 - $0.6036 17355 In stock
Black
TPE
$0.48 - $1.3322 7841 In stock
Black
TPE
$0.1952 - $0.5409 3000 In stock
Black
PVC
$0.591 - $1.6461 2000 In stock
Black
TPE
$0.9929 - $2.7515 18975 In stock
Black
TPE
551846 $0.8804 - $1.2414 390 In stock
Black
Silicone Rubber
0.039 - 0.079 in
$1.659 - $3.9375 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.1977 - $0.5504 470 In stock
Black
PVC
$0.1736 - $0.4803 20268 In stock
Black
PVC
$0.2675 - $0.7364 5000 In stock
Black
TPE
15172B $1.3166 - $3.2913 1718 In stock
Black
TPE
$0.9333 - $2.4831 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.9624 - $2.406 1078 In stock
Black
PVC
$0.1466 - $0.4058 11487 In stock
Black
PVC
  • of 3
Blanking Plug - ; Compatible Hole Diameter 19.1 mm | 0.750 in; Overall Diameter 25.0 mm | 0.984 in; Polyvinyl Chloride; Black

10678B

Price Range
$0.9945 - $0.3585

Stock Levels
6870 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.8 mm | 0.781 in; Overall Diameter 25.0 mm | 0.984 in; Polyvinyl Chloride; Black

10499A

Price Range
$0.833 - $0.2999

Stock Levels
4800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.5 mm | 0.453 in; Overall Diameter 17.0 mm | 0.669 in; Polyvinyl Chloride; Black

10768B

Price Range
$0.5795 - $0.2087

Stock Levels
3780 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 22.2 mm | 0.875 in; Overall Diameter 28.5 mm | 1.122 in; Polyvinyl Chloride; Black

10902B

Price Range
$1.2573 - $0.4539

Stock Levels
1268 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

11148B

Price Range
$1.5135 - $0.5432

Stock Levels
3650 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25 mm | 0.984 in; Overall Diameter 38.5 mm | 1.516 in; Polyvinyl Chloride; Black

11323B

Price Range
$1.6943 - $0.6107

Stock Levels
5945 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.1 mm | 0.438 in; Overall Diameter 17.7 mm | 0.697 in; Thermoplastic Rubber; Black

15155B

Price Range
$0.6036 - $0.2174

Stock Levels
17355 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.1 mm | 0.750 in; Overall Diameter 25.0 mm | 0.984 in; Thermoplastic Rubber; Black

15160B

Price Range
$1.3322 - $0.48

Stock Levels
7841 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.9 mm | 0.469 in; Overall Diameter 17.5 mm | 0.689 in; Polyvinyl Chloride; Black

15511B

Price Range
$0.5409 - $0.1952

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 24.6 mm | 0.968 in; Overall Diameter 30.0 mm | 1.181 in; Thermoplastic Rubber; Black

15164B

Price Range
$1.6461 - $0.591

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Thermoplastic Rubber; Black

15170B

Price Range
$2.7515 - $0.9929

Stock Levels
18975 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Overall Diameter 28.8 mm | 1.134 in ; ; Silicone Rubber ; Black

551846

Price Range
$1.2414 - $0.8804

Stock Levels
390 In stock
Attributes
  • Overall Diameter
    1.134 in
  • Overall Height
    0.413 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Overall Diameter 50.0 mm | 1.969 in ; ; Silicone Rubber ; Black

551850

Price Range
$3.9375 - $1.659

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.969 in
  • Overall Height
    0.728 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Polyvinyl Chloride; Black

10502B

Price Range
$0.5504 - $0.1977

Stock Levels
470 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Overall Diameter 9.5 mm | 0.374 in; Polyvinyl Chloride; Black

10825B

Price Range
$0.4803 - $0.1736

Stock Levels
20268 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Thermoplastic Rubber; Black

15157B

Price Range
$0.7364 - $0.2675

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Thermoplastic Rubber; Black

15172B

Price Range
$3.2913 - $1.3166

Stock Levels
1718 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Overall Diameter 39.1 mm | 1.539 in ; ; Silicone Rubber ; Black

551848

Price Range
$2.4831 - $0.9333

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.539 in
  • Overall Height
    0.602 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Polyvinyl Chloride; Black

10320B

Price Range
$2.406 - $0.9624

Stock Levels
1078 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 4.7 mm | 0.187 in; Overall Diameter 9.3 mm | 0.366 in; Polyvinyl Chloride; Black

10860B

Price Range
$0.4058 - $0.1466

Stock Levels
11487 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0