Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2034 - $0.5649 | 48811 In stock |
|
Black
|
PVC
|
|
|
|
||
| 11152B | $0.4539 - $1.2573 | 5998 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.2759 - $0.7628 | 5900 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2675 - $0.7364 | 5000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.2391 - $0.6615 | 14126 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.6431 - $1.7886 | 3077 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15172B | $1.3166 - $3.2913 | 1718 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.9624 - $2.406 | 1078 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.3585 - $0.9945 | 6870 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1466 - $0.4058 | 11487 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2369 - $0.6542 | 2549 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.48 - $1.3322 | 7841 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.6431 - $1.7886 | 3000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.9992 - $2.7759 | 2611 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.726 - $1.9308 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| 15168B | $0.9929 - $2.7515 | 3866 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.1952 - $0.5409 | 3000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.9816 - $3.8015 | 12800 In stock |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.2034 - $0.5649 | 14703 In stock |
|
Black
|
PVC
|
|
|
|
||
| 10705B | $0.4563 - $1.2696 | 3454 In stock |
|
Black
|
PVC