Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.6431 - $1.7886 3077 In stock
Black
TPE
15172B $1.3166 - $3.2913 1718 In stock
Black
TPE
$0.2087 - $0.5795 3780 In stock
Black
PVC
$0.4539 - $1.2573 1268 In stock
Black
PVC
$0.5432 - $1.5135 3650 In stock
Black
PVC
$0.6107 - $1.6943 5945 In stock
Black
PVC
$0.2174 - $0.6036 17355 In stock
Black
TPE
$0.48 - $1.3322 7841 In stock
Black
TPE
$0.6431 - $1.7886 3000 In stock
Black
TPE
$0.9992 - $2.7759 2611 In stock
Black
TPE
$0.726 - $1.9308 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$2.3444 - $5.4347 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.9624 - $2.406 1078 In stock
Black
PVC
$0.3585 - $0.9945 6870 In stock
Black
PVC
$0.1466 - $0.4058 11487 In stock
Black
PVC
$0.2369 - $0.6542 2549 In stock
Black
PVC
$0.8432 - $2.3366 Request the lead time here
Black
PVC
$0.1542 - $0.4298 10246 In stock
Black
TPE
$0.3107 - $0.8666 17243 In stock
Black
TPE
$0.504 - $1.3952 4583 In stock
Black
TPE
  • of 3
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Thermoplastic Rubber; Black

15166B

Price Range
$1.7886 - $0.6431

Stock Levels
3077 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Thermoplastic Rubber; Black

15172B

Price Range
$3.2913 - $1.3166

Stock Levels
1718 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.5 mm | 0.453 in; Overall Diameter 17.0 mm | 0.669 in; Polyvinyl Chloride; Black

10768B

Price Range
$0.5795 - $0.2087

Stock Levels
3780 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 22.2 mm | 0.875 in; Overall Diameter 28.5 mm | 1.122 in; Polyvinyl Chloride; Black

10902B

Price Range
$1.2573 - $0.4539

Stock Levels
1268 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

11148B

Price Range
$1.5135 - $0.5432

Stock Levels
3650 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25 mm | 0.984 in; Overall Diameter 38.5 mm | 1.516 in; Polyvinyl Chloride; Black

11323B

Price Range
$1.6943 - $0.6107

Stock Levels
5945 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.1 mm | 0.438 in; Overall Diameter 17.7 mm | 0.697 in; Thermoplastic Rubber; Black

15155B

Price Range
$0.6036 - $0.2174

Stock Levels
17355 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.1 mm | 0.750 in; Overall Diameter 25.0 mm | 0.984 in; Thermoplastic Rubber; Black

15160B

Price Range
$1.3322 - $0.48

Stock Levels
7841 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Thermoplastic Rubber; Black

15165B

Price Range
$1.7886 - $0.6431

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Thermoplastic Rubber; Black

15171B

Price Range
$2.7759 - $0.9992

Stock Levels
2611 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Overall Diameter 31.8 mm | 1.252 in ; ; Silicone Rubber ; Black

551847

Price Range
$1.9308 - $0.726

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.252 in
  • Overall Height
    0.484 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Overall Diameter 62.0 mm | 2.441 in ; ; Silicone Rubber ; Black

551851

Price Range
$5.4347 - $2.3444

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    2.441 in
  • Overall Height
    0.953 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone Rubber
Blanking Plug - ; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Polyvinyl Chloride; Black

10320B

Price Range
$2.406 - $0.9624

Stock Levels
1078 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.1 mm | 0.750 in; Overall Diameter 25.0 mm | 0.984 in; Polyvinyl Chloride; Black

10678B

Price Range
$0.9945 - $0.3585

Stock Levels
6870 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 4.7 mm | 0.187 in; Overall Diameter 9.3 mm | 0.366 in; Polyvinyl Chloride; Black

10860B

Price Range
$0.4058 - $0.1466

Stock Levels
11487 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 24.6 mm | 0.968 in; Overall Diameter 30.0 mm | 1.181 in; Polyvinyl Chloride; Black

11027B

Price Range
$0.6542 - $0.2369

Stock Levels
2549 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11281B

Price Range
$2.3366 - $0.8432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 4.7 mm | 0.187 in; Overall Diameter 9.3 mm | 0.366 in; Thermoplastic Rubber; Black

15150B

Price Range
$0.4298 - $0.1542

Stock Levels
10246 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Thermoplastic Rubber; Black

15158B

Price Range
$0.8666 - $0.3107

Stock Levels
17243 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 22 mm | 0.866 in; Overall Diameter 28.5 mm | 1.122 in; Thermoplastic Rubber; Black

15162B

Price Range
$1.3952 - $0.504

Stock Levels
4583 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0