Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.3107 - $0.8666 17243 In stock
Black
TPE
$0.504 - $1.3952 4583 In stock
Black
TPE
15168B $0.9929 - $2.7515 3866 In stock
Black
TPE
$0.1952 - $0.5409 3000 In stock
Black
PVC
10705B $0.4563 - $1.2696 3454 In stock
Black
PVC
$0.8928 - $2.486 7484 In stock
Black
PVC
$0.8432 - $2.3366 6018 In stock
Black
PVC
$0.2652 - $0.7337 10000 In stock
Black
PVC
$0.1496 - $0.4152 9221 In stock
Black
TPE
15159B $0.3281 - $0.9102 5000 In stock
Black
TPE
$0.591 - $1.6461 2000 In stock
Black
TPE
$0.9929 - $2.7515 18975 In stock
Black
TPE
551846 $0.8804 - $1.2414 390 In stock
Black
Silicone Rubber
0.039 - 0.079 in
$1.659 - $3.9375 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.1736 - $0.4803 20268 In stock
Black
PVC
$0.2034 - $0.5649 48811 In stock
Black
PVC
11152B $0.4539 - $1.2573 5998 In stock
Black
PVC
$0.2759 - $0.7628 5900 In stock
Black
PVC
$0.2675 - $0.7364 5000 In stock
Black
TPE
$0.2391 - $0.6615 14126 In stock
Black
TPE
  • of 3
Blanking Plug - ; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Thermoplastic Rubber; Black

15158B

Price Range
$0.8666 - $0.3107

Stock Levels
17243 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 22 mm | 0.866 in; Overall Diameter 28.5 mm | 1.122 in; Thermoplastic Rubber; Black

15162B

Price Range
$1.3952 - $0.504

Stock Levels
4583 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 31.8 mm | 1.250 in; Overall Diameter 38.2 mm | 1.504 in; Thermoplastic Rubber; Black

15168B

Price Range
$2.7515 - $0.9929

Stock Levels
3866 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.9 mm | 0.469 in; Overall Diameter 17.5 mm | 0.689 in; Polyvinyl Chloride; Black

15511B

Price Range
$0.5409 - $0.1952

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

10705B

Price Range
$1.2696 - $0.4563

Stock Levels
3454 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Polyvinyl Chloride; Black

10877B

Price Range
$2.486 - $0.8928

Stock Levels
7484 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 31.8 mm | 1.250 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11059B

Price Range
$2.3366 - $0.8432

Stock Levels
6018 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Polyvinyl Chloride; Black

11321B

Price Range
$0.7337 - $0.2652

Stock Levels
10000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Overall Diameter 9.5 mm | 0.374 in; Thermoplastic Rubber; Black

15151B

Price Range
$0.4152 - $0.1496

Stock Levels
9221 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 15.5 mm | 0.610 in; Overall Diameter 22.0 mm | 0.866 in; Thermoplastic Rubber; Black

15159B

Price Range
$0.9102 - $0.3281

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 24.6 mm | 0.968 in; Overall Diameter 30.0 mm | 1.181 in; Thermoplastic Rubber; Black

15164B

Price Range
$1.6461 - $0.591

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Thermoplastic Rubber; Black

15170B

Price Range
$2.7515 - $0.9929

Stock Levels
18975 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Overall Diameter 28.8 mm | 1.134 in ; ; Silicone Rubber ; Black

551846

Price Range
$1.2414 - $0.8804

Stock Levels
390 In stock
Attributes
  • Overall Diameter
    1.134 in
  • Overall Height
    0.413 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Overall Diameter 50.0 mm | 1.969 in ; ; Silicone Rubber ; Black

551850

Price Range
$3.9375 - $1.659

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.969 in
  • Overall Height
    0.728 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Overall Diameter 9.5 mm | 0.374 in; Polyvinyl Chloride; Black

10825B

Price Range
$0.4803 - $0.1736

Stock Levels
20268 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 11.1 mm | 0.438 in; Overall Diameter 17.7 mm | 0.697 in; Polyvinyl Chloride; Black

10912B

Price Range
$0.5649 - $0.2034

Stock Levels
48811 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 22 mm | 0.866 in; Overall Diameter 28.5 mm | 1.122 in; Polyvinyl Chloride; Black

11152B

Price Range
$1.2573 - $0.4539

Stock Levels
5998 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 16.3 mm | 0.642 in; Overall Diameter 20.0 mm | 0.787 in; Polyvinyl Chloride; Black

12914B

Price Range
$0.7628 - $0.2759

Stock Levels
5900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Thermoplastic Rubber; Black

15157B

Price Range
$0.7364 - $0.2675

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 19.8 mm | 0.781 in; Overall Diameter 25.0 mm | 0.984 in; Thermoplastic Rubber; Black

15161B

Price Range
$0.6615 - $0.2391

Stock Levels
14126 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0