Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3156 - $0.4748 | 23000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.5366 - $0.6438 | 1000 In stock |
|
Black
|
Nylon 6/6
|
|
|
|
||
| $0.2652 - $0.7337 | 10000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1496 - $0.4152 | 9221 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.2369 - $0.6542 | 2549 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.8432 - $2.3366 | 1997 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.9929 - $2.7515 | 18975 In stock |
|
Black
|
TPE
|
|
|
|
||
| 551846 | $0.8804 - $1.2414 | 390 In stock |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
|
| $1.659 - $3.9375 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.6431 - $1.7886 | 3077 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15172B | $1.3166 - $3.2913 | 1718 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.9333 - $2.4831 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.2034 - $0.5649 | 14803 In stock |
|
Black
|
PVC
|
|
|
|
||
| 10705B | $0.4563 - $1.2696 | 3454 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.8928 - $2.486 | 7484 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.8432 - $2.3366 | 6018 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.9624 - $2.406 | 1078 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.3585 - $0.9945 | 6870 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1466 - $0.4058 | 11487 In stock |
|
Black
|
PVC
|
|
|
|
||
| 15159B | $0.3281 - $0.9102 | 5000 In stock |
|
Black
|
TPE