Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.3038 - $0.3644 4000 In stock
Black
Nylon 6/6
$0.3096 - $0.4545 48000 In stock
Black
Nylon 6/6
$0.3293 - $0.3954 3000 In stock
Grey
Nylon 6/6
$0.2976 - $0.3572 18000 In stock
Black
Nylon 6/6
$0.3156 - $0.4748 24000 In stock
Black
Nylon 6/6
$0.5366 - $0.6438 1000 In stock
Black
Nylon 6/6
$0.143 - $0.3959 12483 In stock
Black
PVC
$0.1977 - $0.5504 5269 In stock
Black
PVC
$0.1736 - $0.4803 20268 In stock
Black
PVC
11152B $0.4539 - $1.2573 5998 In stock
Black
PVC
$0.2034 - $0.5649 14803 In stock
Black
PVC
10705B $0.4563 - $1.2696 3454 In stock
Black
PVC
$0.8928 - $2.486 7484 In stock
Black
PVC
$0.8432 - $2.3366 8018 In stock
Black
PVC
$0.2652 - $0.7337 10000 In stock
Black
PVC
$0.1496 - $0.4152 9221 In stock
Black
TPE
15159B $0.3281 - $0.9102 5000 In stock
Black
TPE
$0.591 - $1.6461 2000 In stock
Black
TPE
$0.9929 - $2.7515 18975 In stock
Black
TPE
551846 $0.8804 - $1.2414 390 In stock
Black
Silicone Rubber
0.039 - 0.079 in
  • of 3
Blanking Plug - Compatible Hole Diameter 7.7 mm | 0.303 in ; Overall Diameter 12.0 mm | 0.472 in ; Push Fit ; Nylon 6/6 ; Black

BPE-ST-1-01

Price Range
$0.3644 - $0.3038

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 16.0 mm | 0.63 in ; Push Fit ; Nylon 6/6 ; Black

BPE-SC-2-01

Price Range
$0.4545 - $0.3096

Stock Levels
48000 In stock
Attributes
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 22.0 mm | 0.866 in ; Push Fit ; Nylon 6/6 ; Grey

BPE-RJ45-01

Price Range
$0.3954 - $0.3293

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Grey
  • Full Material
    Nylon 6/6
Blanking Plug - ; Overall Diameter 21.5 mm | 0.846 in ; Push Fit ; Nylon 6/6 ; Black

BPE-SC-1-01

Price Range
$0.3572 - $0.2976

Stock Levels
18000 In stock
Attributes
  • Overall Height
    0.413 in
  • Fitting Style
    Push Fit
  • Hole Type
    Rectangular
  • Colour
    Black
  • Full Material
    Nylon 6/6
USB Cap 12.0 mm 34.8 mm 10.5 mm Nylon 6/6 Black

BPE-SC-3-01

Price Range
$0.4748 - $0.3156

Stock Levels
24000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3923509000
Blanking Plug - Compatible Hole Diameter 13.5 mm | 0.531 in ; Overall Diameter 15.0 mm | 0.591 in ; Push Fit ; Nylon 6/6 ; Black

BPE-LC-D-01BK

Price Range
$0.6438 - $0.5366

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.433 in
  • Fitting Style
    Push Fit
  • Hole Type
    Square
  • Colour
    Black
  • Full Material
    Nylon 6/6
Blanking Plug - ; Compatible Hole Diameter 8 mm | 0.313 in; Overall Diameter 14.5 mm | 0.571 in; Polyvinyl Chloride; Black

10233B

Price Range
$0.3959 - $0.143

Stock Levels
12483 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Polyvinyl Chloride; Black

10502B

Price Range
$0.5504 - $0.1977

Stock Levels
5269 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Overall Diameter 9.5 mm | 0.374 in; Polyvinyl Chloride; Black

10825B

Price Range
$0.4803 - $0.1736

Stock Levels
20268 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 22 mm | 0.866 in; Overall Diameter 28.5 mm | 1.122 in; Polyvinyl Chloride; Black

11152B

Price Range
$1.2573 - $0.4539

Stock Levels
5998 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 9 mm | 0.354 in; Overall Diameter 15.0 mm | 0.591 in; Polyvinyl Chloride; Black

10488B

Price Range
$0.5649 - $0.2034

Stock Levels
14803 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

10705B

Price Range
$1.2696 - $0.4563

Stock Levels
3454 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Polyvinyl Chloride; Black

10877B

Price Range
$2.486 - $0.8928

Stock Levels
7484 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 31.8 mm | 1.250 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11059B

Price Range
$2.3366 - $0.8432

Stock Levels
8018 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Polyvinyl Chloride; Black

11321B

Price Range
$0.7337 - $0.2652

Stock Levels
10000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 6.4 mm | 0.250 in; Overall Diameter 9.5 mm | 0.374 in; Thermoplastic Rubber; Black

15151B

Price Range
$0.4152 - $0.1496

Stock Levels
9221 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 15.5 mm | 0.610 in; Overall Diameter 22.0 mm | 0.866 in; Thermoplastic Rubber; Black

15159B

Price Range
$0.9102 - $0.3281

Stock Levels
5000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 24.6 mm | 0.968 in; Overall Diameter 30.0 mm | 1.181 in; Thermoplastic Rubber; Black

15164B

Price Range
$1.6461 - $0.591

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Thermoplastic Rubber; Black

15170B

Price Range
$2.7515 - $0.9929

Stock Levels
18975 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Overall Diameter 28.8 mm | 1.134 in ; ; Silicone Rubber ; Black

551846

Price Range
$1.2414 - $0.8804

Stock Levels
390 In stock
Attributes
  • Overall Diameter
    1.134 in
  • Overall Height
    0.413 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone