Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
23 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.8432 - $2.3366 1997 In stock
Black
PVC
$0.143 - $0.3959 12483 In stock
Black
PVC
$0.1977 - $0.5504 470 In stock
Black
PVC
  • of 2
Blanking Plug - ; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11281B

Price Range
$2.3366 - $0.8432

Stock Levels
1997 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 8 mm | 0.313 in; Overall Diameter 14.5 mm | 0.571 in; Polyvinyl Chloride; Black

10233B

Price Range
$0.3959 - $0.143

Stock Levels
12483 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0
Blanking Plug - ; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Polyvinyl Chloride; Black

10502B

Price Range
$0.5504 - $0.1977

Stock Levels
470 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-0