Quantity | Unit price |
---|---|
100 + | $0.3051 |
Cable Bundle Diameter Range | 38.0 mm |
---|---|
Cable Bundle Diameter Range | 1.496 in |
Maximum Cable Bundle Diameter | 38.0 mm |
Maximum Cable Bundle Diameter | 1.496 in |
Overall Length | 140.0 mm |
Overall Length | 5.512 in |
Overall Width | 9.0 mm |
Overall Width | 0.354 in |
Coating | Uncoated |
Colour | Black |
Full Material | Polyethylene |
Hole Type | No Screw Hole |
Material | PE |
Type | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue