| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2918 |
| 10000 - 24999 | $0.2042 |
| 25000 + | $0.1871 |
| Overall Length | 222.25 mm |
|---|---|
| Overall Length | 8.75 in |
| Maximum Cable Bundle Diameter | 60.3 mm |
| Maximum Cable Bundle Diameter | 2.374 in |
| Colour | Black |
| Material Flammability Standard | UL94 HB |
| Material | PP |
| Type | 1 |
| Brand | Richco |
| Head Shape | Teardrop |
| Full Material | Polypropylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue