Menu Search

Beaded Cable Ties - Push Mount

In stock

These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.

It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.

  • Material: Nylon, PP
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 HB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Overall Length View
$0.1851 - $0.222 5000 In stock
5.000 in
$0.1851 - $0.222 16000 In stock
5 in
$0.2807 - $0.3368 7000 In stock
5 in
$0.2807 - $0.3368 47000 In stock
5 in
Ball Cable Tie - Natural ; Polypropylene ; Overall Length 127 mm | 5.000 in ;

PT-205

Price Range
$0.222 - $0.1851

Stock Levels
5000 In stock
Attributes
  • Compatible Panel Thickness Range
    0.125 in
  • Maximum Compatible Panel Thickness
    0.125 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    5.000 in
  • Colour
    Natural
Ball Cable Tie - Black ; Polypropylene ; 127 mm | 5.000 in

PT-203

Price Range
$0.222 - $0.1851

Stock Levels
16000 In stock
Attributes
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    5 in
  • Colour
    Black
  • Material
    PP
  • Material Flammability Standard
    UL94 HB
Ball Cable Tie - Natural ; Nylon 6/6 ; 127 mm | 5.000 in

PT-305

Price Range
$0.3368 - $0.2807

Stock Levels
7000 In stock
Attributes
  • Compatible Panel Thickness Range
    0.126 in
  • Maximum Compatible Panel Thickness
    0.126 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    5 in
  • Colour
    Natural
Ball Cable Tie - Black ; Nylon 6/6 ; 127 mm | 5.000 in

PT-303

Price Range
$0.3368 - $0.2807

Stock Levels
47000 In stock
Attributes
  • Minimum Panel Thickness
    0.031 in
  • Overall Length
    5 in
  • Colour
    Black
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2