| Quantity | Unit price |
|---|---|
| 25 - 999 | $3.204 |
| 1000 - 4999 | $1.2839 |
| 5000 - 24999 | $0.5712 |
| 25000 + | $0.514 |
| Colour | Natural |
|---|---|
| Full Material | Low Density Polyethylene |
| Plug Type | Without Tab |
| Compatible Pipe Outside Diameter | 0.314 in |
| Compatible Pipe Outside Diameter | 8 mm |
| Inside Diameter | 0.484 in |
| Inside Diameter | 12.3 mm |
| Overall Height | 0.965 in |
| Overall Height | 24.5 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue