| Quantity | Unit price |
|---|---|
| 50 - 999 | $2.3013 |
| 1000 - 4999 | $1.0461 |
| 5000 - 24999 | $0.4184 |
| 25000 + | $0.3975 |
| Inside Diameter | 9.6 mm |
|---|---|
| Inside Diameter | 0.378 in |
| Washer Diameter | 22 mm |
| Washer Diameter | 0.866 in |
| Colour | Black |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue