Quantity | Unit price |
---|---|
1 - 11 | $10.70 |
12 - 28 | $9.70 |
29 - 57 | $8.20 |
58 - 114 | $6.60 |
115 + | $4.90 |
Base Diameter | 1.750 in |
---|---|
Knob Diameter | 1.880 in |
Knob Height | 1.000 in |
Thread Size | 1/2-13 |
Finish | Clear Zinc |
Insert Material | Brass |
Insert Type | Blind Hole (Stop Nut) |
Knob Colour | Black |
Knob Material | TPE (Overmold), Polypropylene (Base) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.