| Quantity | Unit price |
|---|---|
| 5 - 24 | $10.98 |
| 25 - 114 | $8.40 |
| 115 + | $5.03 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 1.750 in |
|---|---|
| Base Diameter | 44.5 mm |
| Knob Diameter | 47.8 mm |
| Knob Diameter | 1.880 in |
| Knob Height | 1.000 in |
| Knob Height | 25.4 mm |
| Thread Size | 3/8-16 |
| Finish | Clear Zinc |
| Insert Material | Brass |
| Insert Type | Blind Hole (Stop Nut) |
| Knob Colour | Black |
| Knob Material | TPE (Overmold), Polypropylene (Base) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue