| Quantity | Unit price |
|---|---|
| 10 - 124 | $8.03 |
| 125 - 249 | $6.14 |
| 250 + | $3.68 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 0.750 in |
|---|---|
| Base Diameter | 19.1 mm |
| Knob Diameter | 1.380 in |
| Knob Diameter | 35.1 mm |
| Knob Height | 1.280 in |
| Knob Height | 32.5 mm |
| Thread Size | 1/4-20 |
| Finish | Clear Zinc |
| Insert Material | Steel |
| Insert Type | Blind Hole |
| Knob Colour | Black |
| Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue