| Quantity | Unit price |
|---|---|
| 10 - 74 | $3.39 |
| 75 - 299 | $2.60 |
| 300 + | $1.56 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 19.1 mm |
|---|---|
| Base Diameter | 0.750 in |
| Knob Diameter | 35.1 mm |
| Knob Diameter | 1.380 in |
| Knob Height | 32.5 mm |
| Knob Height | 1.280 in |
| Thread Size | 1/4-20 |
| Finish | Clear Zinc |
| Insert Material | Steel |
| Insert Type | Blind Hole |
| Knob Colour | Black |
| Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue