| Quantity | Unit price |
|---|---|
| 10 - 224 | $3.08 |
| 225 - 449 | $2.34 |
| 450 + | $1.41 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 15.7 mm |
|---|---|
| Base Diameter | 0.620 in |
| Knob Diameter | 31.8 mm |
| Knob Diameter | 1.250 in |
| Knob Height | 29.2 mm |
| Knob Height | 1.150 in |
| Thread Size | 1/4-20 |
| Finish | Yellow Zinc |
| Insert Material | Steel |
| Insert Type | Blind Hole |
| Knob Colour | Black |
| Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue