| Quantity | Unit price |
|---|---|
| 10 - 224 | $2.49 |
| 225 - 899 | $1.89 |
| 900 + | $1.14 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 0.620 in |
|---|---|
| Base Diameter | 15.7 mm |
| Knob Diameter | 1.000 in |
| Knob Diameter | 25.4 mm |
| Knob Height | 22.4 mm |
| Knob Height | 0.880 in |
| Thread Size | 1/4-20 |
| Finish | Clear Zinc |
| Insert Material | Steel |
| Insert Type | Stop Nut |
| Knob Colour | Black |
| Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue