Quantity | Unit price |
---|---|
1 - 139 | $6.5397 |
140 - 279 | $3.2699 |
280 - 1399 | $1.308 |
1400 - 5599 | $0.5813 |
5600 - 11199 | $0.5246 |
11200 + | $0.4929 |
Compatible Leg Length | 31.8 mm |
---|---|
Compatible Leg Length | 1.250 in |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue