| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 14.3 mm |
|---|---|
| Compatible Cable Diameter Range | 0.563 in |
| Hole Diameter | 0.204 in |
| Hole Diameter | 5.2 mm |
| Maximum Compatible Cable Diameter | 14.3 mm |
| Maximum Compatible Cable Diameter | 0.563 in |
| Overall Width | 0.375 in |
| Overall Width | 9.5 mm |
| Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue