Quantity | Unit price |
---|---|
100 - 999 | $0.6633 |
1000 - 4999 | $0.377 |
5000 - 9999 | $0.2976 |
10000 - 24999 | $0.2567 |
25000 + | $0.2477 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 12.7 mm |
---|---|
Compatible Cable Diameter Range | 0.500 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.204 in |
Maximum Compatible Cable Diameter | 12.7 mm |
Maximum Compatible Cable Diameter | 0.500 in |
Overall Width | 9.5 mm |
Overall Width | 0.375 in |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue