Menu Search

P Style Cable Clamp - ; Maximum Compatible Cable Diameter - 8 mm | 0.313 in

This P Clamp is used to protect and secure cables, and wires. It is made of aluminium alloy, which makes it lightweight and corrosion-resistant. It is easy to install by screw mounting with #10; M5 screws and the ratcheting mechanism that holds cable bundles can be reopened for routing modifications.
Item code:

AL5A

9000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.8121
1000 - 4999 $0.4622
5000 - 9999 $0.365
10000 - 24999 $0.3137
25000 + $0.2931
Standard pack: 1000

Order in multiple of 100

Total price:

$81.21

100 x $0.8121

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 0.313 in
Hole Diameter 0.204 in
Maximum Compatible Cable Diameter 0.313 in
Adjustability Fixed
Material Aluminium Alloy
Mounting Method Screw
Overall Width 0.375 in
Brand Richco

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us