| Quantity | Unit price |
|---|---|
| 500 - 999 | $3.0719 |
| 1000 - 4999 | $1.7511 |
| 5000 - 9999 | $1.4009 |
| 10000 - 24999 | $1.2188 |
| 25000 + | $1.0965 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 31.8 mm |
|---|---|
| Compatible Cable Diameter Range | 1.250 in |
| Hole Diameter | 5.2 mm |
| Hole Diameter | 0.204 in |
| Maximum Compatible Cable Diameter | 31.8 mm |
| Maximum Compatible Cable Diameter | 1.250 in |
| Adjustability | Fixed |
| Material | Aluminium Alloy |
| Mounting Method | Screw |
| Overall Width | 12.7 mm |
| Overall Width | 0.500 in |
| Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue