| Quantity | Unit price |
|---|---|
| 1 - 9 | $19.10 |
| 10 + | $17.60 |
| Leaf Thickness | 9.0 mm |
|---|---|
| Leaf Thickness | 0.354 in |
| Mounting Hole Diameter | 0.217 in |
| Mounting Hole Diameter | 5.5 mm |
| Overall Length | 52.0 mm |
| Overall Length | 2.047 in |
| Overall Thickness | 0.709 in |
| Overall Thickness | 18.0 mm |
| Overall Width | 57.0 mm |
| Overall Width | 2.244 in |
| Colour | Black |
| Hinge Type | Index Hinge |
| Includes | Fasteners not included |
| Material | Nylon |
| Mounting Hole Shape | Recessed Through Hole |
| Maximum Rotation | 150 |
| Mount Style | Surface Mount |
| Number of Mounting Holes | 4 |
| Pin Material | Nylon |
| Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue