| Quantity | Unit price |
|---|---|
| 1 - 9 | $57.10 |
| 10 + | $48.90 |
| Housing Height | 1.26 in |
|---|---|
| Housing Height | 32.0 mm |
| Maximum Compression | 0.236 in |
| Maximum Compression | 6.0 mm |
| Maximum Panel Thickness | 0.709 in |
| Maximum Panel Thickness | 18.0 mm |
| Cam Material | Steel |
| Colour | Black |
| Finish | Black Powder Coated |
| Handle Type | T-Handle, Key Operated |
| Includes | Cam Included. Two Keys supplied with each Latch |
| Key Type | Keyed CH751 |
| Latch Material | Die Cast Zinc Alloy |
| Latch Style | Compression Latch |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue