2403120000
Quantity | Unit price |
---|---|
1 - 9 | $45.50 |
10 + | $38.90 |
Housing Height | 32.0 mm |
---|---|
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Maximum Panel Thickness | 18.0 mm |
Maximum Panel Thickness | 0.709 in |
Cam Material | Steel Zinc Plated |
Colour | Black |
Compression | 6.0 mm |
Finish | Black Powder Coated |
Includes | Cam Included. Two Keys supplied with each Latch |
Key Type | No Key |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Compression Latch |
Mounting Orientation | Universal |
Special Features (All) | Fixed Compression Latch |
Specifications | IP65, NEMA 4, DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue