| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.6156 |
| 10000 - 24999 | $0.5849 |
| 25000 + | $0.5543 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 1.600 in |
|---|---|
| Base Length | 40.6 mm |
| Base Width | 19.1 mm |
| Base Width | 0.750 in |
| Compatible Cable Diameter Range | 0.500 in |
| Compatible Cable Diameter Range | 12.7 mm |
| Maximum Compatible Cable Diameter | 0.500 in |
| Maximum Compatible Cable Diameter | 12.7 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | 32 °F |
| Minimum Operating Temperature | 0 °C |
| Operating Temperature Range | 0 - 85 °C |
| Operating Temperature Range | 32 - 185 °F |
| Overall Height | 0.580 in |
| Overall Height | 14.7 mm |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue