Menu Search

Cable Clamp - U, Adhesive Mount - 0.500 in 0.580 in Nylon 6/6 Natural

This black PVC adhesive mount U clamp holds a maximum bundle diameter of 12.7 mm | 0.500 in.
Item code:

22DPC50575

13500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.5597
10000 - 24999 $0.5318
25000 + $0.5037
Standard pack: 500

Order in multiple of 500

Total price:

$279.85

500 x $0.5597

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Length 1.600 in
Base Width 0.750 in
Compatible Cable Diameter Range 0.500 in
Maximum Compatible Cable Diameter 0.500 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature 32 °F
Operating Temperature Range 32 - 185 °F
Overall Height 0.580 in
Colour Natural
Full Material Nylon 6/6
Material Nylon 6/6
Material Flammability Standard UL94 V-2
Mounting Method Adhesive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us