| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.416 |
| 10000 - 24999 | $0.3951 |
| 25000 + | $0.3744 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 1.382 in |
|---|---|
| Base Length | 35.1 mm |
| Base Width | 12.7 mm |
| Base Width | 0.5 in |
| Compatible Cable Diameter Range | 0.252 in |
| Compatible Cable Diameter Range | 6.4 mm |
| Maximum Compatible Cable Diameter | 0.252 in |
| Maximum Compatible Cable Diameter | 6.4 mm |
| Maximum Operating Temperature | 50 °C |
| Maximum Operating Temperature | 122 °F |
| Minimum Operating Temperature | 0 °C |
| Minimum Operating Temperature | 32 °F |
| Operating Temperature Range | 0 - 50 °C |
| Operating Temperature Range | 32 - 122 °F |
| Overall Height | 0.327 in |
| Overall Height | 8.3 mm |
| Colour | Natural |
| Full Material | Polyamide |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue