| Quantity | Unit price |
|---|---|
| 100 - 9999 | $0.3933 |
| 10000 - 24999 | $0.3737 |
| 25000 + | $0.3542 |
| Base Length | 1.281 in |
|---|---|
| Base Length | 32.5 mm |
| Base Width | 9.5 mm |
| Base Width | 0.375 in |
| Compatible Cable Diameter Range | 0.156 in |
| Compatible Cable Diameter Range | 4 mm |
| Maximum Compatible Cable Diameter | 0.156 in |
| Maximum Compatible Cable Diameter | 4 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | 0 °C |
| Minimum Operating Temperature | 32 °F |
| Operating Temperature Range | 32 - 185 °F |
| Operating Temperature Range | 0 - 85 °C |
| Overall Height | 0.248 in |
| Overall Height | 6.3 mm |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue