Quantity | Unit price |
---|---|
100 - 9999 | $0.3798 |
10000 - 24999 | $0.3419 |
25000 + | $0.3077 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 32.5 mm |
---|---|
Base Length | 1.281 in |
Base Width | 9.5 mm |
Base Width | 0.375 in |
Maximum Compatible Cable Diameter | 4 mm |
Maximum Compatible Cable Diameter | 0.156 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 6.3 mm |
Overall Height | 0.248 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue