Quantity | Unit price |
---|---|
1 - 249 | $1.6668 |
250 - 499 | $0.8336 |
500 - 2199 | $0.3315 |
2200 - 21999 | $0.1481 |
22000 - 43999 | $0.1406 |
44000 + | $0.1334 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 12.7 mm |
---|---|
Compatible Tube Size | 0.500 in |
Colour | Red |
Compatible Thread Sizes (All) | 3/4-16 |
Compatible Thread Standard | JIC |
Compatible Thread Standard (All) | JIC |
Fitting Style | Threaded |
Full Material | Low Density Polyethylene |
Material | LDPE |
JIC Fitting Size | 8 |
Specifications | MIL-C5501/1, MIL-C52078, NAS-833, NAS-815 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue