Quantity | Unit price |
---|---|
1 - 2 | $669.10 |
3 - 4 | $649.10 |
5 - 9 | $635.60 |
10 - 14 | $602.40 |
15 + | $568.80 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter (Shrunk) | 8.0 mm |
---|---|
Inside Diameter (Shrunk) | 0.315 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Minimum Shrink Temperature | 70 °C |
Minimum Shrink Temperature | 70 °C |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Pre-Shrunk Inside Diameter | 24.0 mm |
Pre-Shrunk Inside Diameter | 0.945 in |
Wall Thickness (Shrunk) | 1.1 mm |
Wall Thickness (Shrunk) | 0.043 in |
Adhesion | Non-Adhesive |
Certification | UL |
Colour | Red |
Material | XLPO |
Packaging Style | Roll |
Tube Shape | Flat |
UL/CSA Description | UL E204071 |
Material Flammability Standard | UL VW-1 |
Shrink Ratio | 3:1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue