| Quantity | Unit price |
|---|---|
| 1 - 2 | $296.80 |
| 3 - 4 | $287.80 |
| 5 - 9 | $281.90 |
| 10 - 14 | $267.00 |
| 15 + | $252.30 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter (Shrunk) | 0.079 in |
|---|---|
| Inside Diameter (Shrunk) | 2.0 mm |
| Minimum Full Recovery Temperature | 100 °C |
| Minimum Full Recovery Temperature | 212 °F |
| Minimum Shrink Temperature | 70 °C |
| Minimum Shrink Temperature | 70 °C |
| Overall Length | 246.063 ft |
| Overall Length | 75.0 m |
| Pre-Shrunk Inside Diameter | 6.0 mm |
| Pre-Shrunk Inside Diameter | 0.236 in |
| Wall Thickness (Shrunk) | 0.65 mm |
| Wall Thickness (Shrunk) | 0.026 in |
| Adhesion | Non-Adhesive |
| Certification | UL |
| Colour | Red |
| Material | XLPO |
| Packaging Style | Roll |
| Tube Shape | Round |
| UL/CSA Description | UL E204071 |
| Material Flammability Standard | UL VW-1 |
| Shrink Ratio | 3:1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue