For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(2 products)
Constant Torque Hinges articulate and hold a panel in position; this eliminates the need for a gas strut or lid stay. The hinge design features a constant torque position control that provides constant resistance throughout the entire range of motion.
This control enables users to easily position doors, display screens and other mounted components and hold them securely at any desired angle - fully opened, fully closer or anywhere in between. The torque value is fixed to a specific value, requiring no adjustment and resulting in a long life-cycle.
Features a Zinc Alloy body with hardened Steel internal components.
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue