For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(20 products)
These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These steel hexagonal standoffs are suitable for a wide range of applications
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
A screw fastened PCB spacer.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
These standoffs have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
A dual locking PCB support pillar with a threaded female and arrowhead design.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a releasable snap fit bayonet nose that holds the PCB in place.
These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.
Screw and lock action PCB support post, with a bayoney nose and self threading female design.
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.