For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(74 products)
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 4 and 8 components, which can be separated. A number of fibre clip slots take 3 mm clips, while others take 2 mm clips.
They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.
They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.
It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
These Fibre Clips are used to secure and control fibre optic wires. It contains three slots that can store a total of six 3mm fibres. In addition, it features a side brackets that allow several clips to be connected.
The adhesive backing enables simple installation on various surfaces, avoiding the need for additional tools or complicated mounting methods. They are designed to securely hold the cables, reducing stress and strain on the fragile fibres. This reduces the likelihood of cable bends, kinks, or breakage, preserving the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecom facilities.
These Fibre Clips are used to secure and control fibre optic wires. It has four slots that can hold four 3.9mm fibres. Furthermore, they can be part of the bigger EFA04 18 fibre clip, which can be disassembled to make independent clips, giving them a lot of adaptability.
They are intended to securely hold the cables, reducing stress and strain on the fragile fibres. This decreases the likelihood of cable bends, kinks, or breaks, protecting the integrity and performance of your wires over time. Used in various applications, including data centres, industrial settings, and telecommunications infrastructure.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 3mm cables, with each slot able to hold one cable.
They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Fibre Clips are used in fibre optic systems to attach and arrange fibre optic cables, avoiding unwanted movement and protecting them from damage and stress. This reduces the possibility of cable bends, kinks, or breakage, so preserving the integrity and performance of wires over time.
It has 6 slots divided into 3 clips that carry 2, 2, and 2 components. The range includes fibre clips for managing 3.4mm cables as well as those for organising 2.9mm cables.
They are easy to install by simply clipping into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. Optical Fibre Support Bases are available designed for use in fibre optic patch panel applications
Splice Holders are designed to hold up to 6 x 3mm Fibre or components such as couplers, splice protectors and WDM's. The OFSH-T Splice Holders can be used with OFST series splice trays
Flat Cable Clamp have an adhesive mount, it is quick and easy to install in a tight space application due to its low profile. It is made of durable and lightweight materials.
Ideal to secure flat cables, wires, and cords. It is commonly used in a range of applications, including computer and electronic equipment, automotive and aerospace industries, and other industrial settings.
Flat cable clamp has a low profile design with an adhesive base making it easy and quick to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place by serrated grips on both sides, and prevent them from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat cable clamp with adhesive base that allows for quick and easy installation.Ideal for holding and routing cables, wires and cords. The foam that is on both sides of the clamp cushions and holds fiber and cables, preventing them from shifting or moving out of position.. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For flat or ribbon cables Flat Cable Clamps are ideal and the adhesive mount clamps offer a secure fastening with a simple installation thanks to the adhesive base. These clamps are hinged for quick access, offer tension for added cable stability and are perfect for even flatter cables
Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.
The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.
With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.
The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These adhesive mounts offer the additional benefits of an even quicker and more secure fastening
Strap is inserted through the buckle at the adhesive base. Ladder style allows it to be adjustable. Tighten until desired bundle. Strong adhesion for quick and easy assembly
These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options
These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. The metal spacers are ideal for more heavy duty applications
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue