For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(85 products)
These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.
This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.
Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.
They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. Optical Fibre Support Bases are available designed for use in fibre optic patch panel applications
Connecting Chain Plates connect together to form a chain for routing fibres. Once the circle is complete, excess fibre spools to form a ‘Y’ for breakout points. These plates have a mounting hole that coordinates with wire routing devices.
Splice Holders are designed to hold up to 6 x 3mm Fibre or components such as couplers, splice protectors and WDM's. The OFSH-T Splice Holders can be used with OFST series splice trays
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.
The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
Leaf Hinges with an all-metal design are suitable for mounting on flush mounted doors with threaded stud installations.
The hinges have a maximum rotation of 180 degrees and can be screw-mounted using M5, M6 and M8 stud thread size fixings.
A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
Mounting Cable Ties offer a cable tie and a mount all in one meaning they can speed up the mounting process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These adhesive mounts offer the additional benefits of an even quicker and more secure fastening
Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism. Where locking they are supplied with two keys per lock.
They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design.
Key type options include; No Key, Keyed Alike, Keyed to Differ, 16mm Rod Key, K7010-04, K332 and CH751.
PCB - Mounting Feet - Screw Down
These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These steel hexagonal standoffs are suitable for a wide range of applications
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
A screw fastened PCB spacer.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
These standoffs have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue