For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(2 products)
Recessed Handles are a type of concealed pull handle that have a screw mount design, and can be mounted flush to a door or panel with mounting studs.
The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space. These strong handles can be mounted vertically or horizontally, making them a highly versatile option that's suitable for an array of applications.
Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.
Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue