Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Front Mounting Locking

 (26 products)

List Grid

Adhesive Cable Clamp

In stock In production

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are as fixed clamps that cannot be adjusted and as adjustable clamps that can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
0
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC) and Nylon 6/6
  • Colour: Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Mount Locking Cable Clamp

In stock In production

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Adhesive/Screw Mount, Locking

In stock In production

These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.

The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Fir Tree Mount, Hinged Locking Top

In stock In production

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 flame rated.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Hinged Locking

In stock In production

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Plug In, Adjustable

In stock In production

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Plug In, Locking

In stock In production

Can be opened and closed multiple times for adding or removing cables. Large contoured base that assures stable mounting. Nylon 6/6

{0} variants (Filters applied) {0} variants (No filters applied)

Clips - Adjustable Kwik Klip

In stock In production

Adhesive Cable Clamps Clips have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC), Aluminium, Polyamide (PA)
  • Colour: Grey, Silver, Natural
  • UL94 V0 and UL94 V2 flame rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Pull Handles - Arch Shape Plastic

In stock In production

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Materials: Aluminium, PA 6, Die-Cast Zinc Alloy, Nylon, Steel and PPN
  • Finishes: Anodised, Chrome Plating, Powder Coating, Sand Grain, Textured, Matt, Stainless Steel and No finish
  • Colours: Black, Grey, Natural and Silver
  • Front and Rear mounting options

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Adhesive Mount, Locking Retaining Bar

In stock In production

Wire Saddle quickly and easy snaps into position. Its primary purpose is to hole and direct wires and cables to ensure a clear and tidy build. These saddles also provide useful cable and wire protection, by keeping them clear of sensitive or sharp components in the assembly.

This range features a hinged locking top entry system with easy finger-tip pressure installation and a locking, retaining far added security. The wire saddle has a thick, double-sided adhesive tape with a release tab, for self-adhesive mounting.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Adhesive Mount,Hinged Locking Top

In stock In production

The hinged locking top means that wires are held in place securely. They have an adhesive base fixing for quick installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Hinged Locking Top, Quarter Turn

In stock In production

The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Hinged Locking Top, Removable

In stock In production

The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fixing out and replace whenever required.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Hinged Locking Top, Screw Mount

In stock In production

The hinged locking top means that wires are held in place securely. They have a screw mount fixing for a secure installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Hinged Locking Top, Snap In

In stock In production

The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Locking, Fir Tree Mount

In stock In production

These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move about.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Locking, Snap In

In stock In production

These wire saddles have a snap-in fixing for quick and easy installation. They lock wires into place to ensure your wires don't move about.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Locking, Snap In, Arrowhead Mount

In stock In production

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Locking, Snap In,Quarter Turn

In stock In production

Fits into place with a snap-in, quarter of a turn action that is locking. A quick an easy solution to gathering wires and holding in place.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Adhesive Mount, Hinged Locking Top

In stock In production

These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fixing for quick installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Screw Mount, Hinged Locking Top

In stock In production

These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have a screw mount fixing for quick installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Snap In

In stock In production

These mini wire saddles have a snap-in fixing for quick and easy installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Mini, Snap In, Hinged Locking Top

In stock In production

A smaller option. The hinged locking top means that wires are held in place securely. They have a snap-in fixing for quick installation.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Panel Cutout, Hinged Locking Top

In stock In production

With a hinged lid for ease of opening, placing cables in securely, and then closing.

{0} variants (Filters applied) {0} variants (No filters applied)

Wire Saddle - Serial ATA Cable

In stock In production

A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 2