For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(7 products)
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly
These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These spacers have a fir tree fixing on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue