Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

ASME NEMA Full Face Flange Protector

 (2 products)

List Grid

Bolt Hole Flange Protectors

In stock In production

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

  • Material: Polypropylene (PP)
  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Push In Full Face Flange Protectors

In stock In production

Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.

Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colours: Yellow, White and Blue

{0} variants (Filters applied) {0} variants (No filters applied)