Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Self Adhesive Non Mounting Flat Cable Clamp

 (25 products)

List Grid

Adhesive Cable Clamp

In stock In production

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are as fixed clamps that cannot be adjusted and as adjustable clamps that can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
0
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC) and Nylon 6/6
  • Colour: Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Mount D Clamp

In stock In production

Adhesive Mount D-style Cable Clamps are designed to organise and securely hold wires, cords and cables in place. They are quick and easy to mount due to their adhesive base. It can be used on various surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Mount J Clamp

In stock In production

These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Clear
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Mount Locking Cable Clamp

In stock In production

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Mount R Clamp

In stock In production

R- Style Adhesive Mount Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place where threads can be removed.The Mount is used with a rubber adhesive base that makes it quick and easy to install or remove. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Mount U Clamps

In stock In production

Adhesive Mount Half U Clamps are used to hold and lock bundles securely, in boards or other space-limited applications, such as in corners or along edges. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • UL94 V0 flame rated option

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.""

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Adhesive Mount, Aluminium, 1 Arm

In stock In production

Cable Clamps are quick and easy to install thanks to their strong adhesive mount. Ideal for securing lightweight cables, wires and cords. The clamps have a flexible arm that bends around a bundle, which makes them lighter but also durable.

This type of cable clamp is low profile and usually takes up little space.

  • Material: Aluminium
  • Colour: Aluminium.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Adhesive Mount, C Style

In stock In production

C-Style Adhesive Mount Cable Clamps have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The Clamps C style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Adhesive Mount, Single Wire

In stock In production

These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.

It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.

  • Material: PPE/PS
  • Colour: White
  • Material Flammability Standard: UL94 V-1

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Adhesive/Screw Mount, Locking

In stock In production

These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.

The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - SHR Clips

In stock In production

These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.

It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. Internal rib that holds the wrap in place. Maintenance-friendly releasable latch. It resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Screw/Adhesive Mount Strap & Buckle

In stock In production

These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.

It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.

  • Material: PA
  • Colour: Black

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - U, Adhesive Mount

In stock In production

These U-shaped Cable Clamps are a quick, easy, and practical solution to securely insert wires, cables, and cords in almost any surface. The open ends enable easy insertion and withdrawal of cables as needed, making them suitable for areas with limited space.

It features an adhesive backing that allows it to adhere to any surface more securely, making wires, cables, and cords more secure and preventing slipping. Their design makes them long-lasting while resisting corrosion, vibration, and abrasion with time.

They are easy to install and can be mounted on surfaces that cannot be accessed with tools. These clamps can be used in various applications, including cars, electrical cords, data centres, workstations, etc.

Material: PVCColour: BlackMaterial Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Clips - Adjustable Kwik Klip

In stock In production

Adhesive Cable Clamps Clips have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC), Aluminium, Polyamide (PA)
  • Colour: Grey, Silver, Natural
  • UL94 V0 and UL94 V2 flame rated options

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Adhesive Mount, Aluminium

In stock In production

Flat Cable Clamp have an adhesive mount, it is quick and easy to install in a tight space application due to its low profile. It is made of durable and lightweight materials.

Ideal to secure flat cables, wires, and cords. It is commonly used in a range of applications, including computer and electronic equipment, automotive and aerospace industries, and other industrial settings.

  • Material: Aluminium
  • Colour: Aluminium, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Adhesive Mount, Dual Clamp

In stock In production

Flat cable clamp has a low profile design with an adhesive base making it easy and quick to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place by serrated grips on both sides, and prevent them from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Adhesive Mount, Hinged, Foam Centre

In stock In production

Flat cable clamp with adhesive base that allows for quick and easy installation.Ideal for holding and routing cables, wires and cords. The foam that is on both sides of the clamp cushions and holds fiber and cables, preventing them from shifting or moving out of position.. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Polyamide (PA)
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Adhesive Mount, Hinged, No Tension

In stock In production

Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0, UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Adhesive Mount, Hinged, with Tension

In stock In production

Flat cable clamps have an adhesive mount and hinged tension design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Adhesive Mount, Hinged, with Tension, Low Profile

In stock In production

For flat or ribbon cables Flat Cable Clamps are ideal and the adhesive mount clamps offer a secure fastening with a simple installation thanks to the adhesive base. These clamps are hinged for quick access, offer tension for added cable stability and are perfect for even flatter cables

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Adhesive Mount, Side Mount, Tension

In stock In production

Flat cable clamps have an adhesive mount design to securely hold flat cable and wires in place. Its adhesive base offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Noryl, PVC, PPE/PS
  • Colour: White, Grey
  • Material Flammability Standard: UL94 V-0, UL94 V-1

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Adhesive Mount, Top Lock

In stock In production

These Flat Cable Clamps have a low profile and are a practical option for assuring flat wires in tight spaces, preventing them from tangling, being damaged, or causing tripping hazards.

The cable clamp's top lock mechanism maintains a solid grip on the flat cable. Even in high-vibration conditions, it keeps the wire from falling out or becoming loose. The adhesive mount function allows for simple installation on various surfaces, including walls, floors, and ceilings. It creates a strong and long-lasting bind, guaranteeing that the cable clamp remains securely attached over time.

With its adhesive base, it is simple to install. It eliminates the need for drilling or other hardware, making installation simple. Commonly used in applications in electrical installations, construction, industrial settings and data centres.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Screw & Adhesive Mount, Split Arm

In stock In production

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: PA, Noryl, Nylon
  • Colour: Natural, Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-1

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Screw & Adhesive Mount, with Tension

In stock In production

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted with tension.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: PA
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Flat Cable Clamp - Two-Piece

In stock In production

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)