For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(36 products)
Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.
It is used to fasten cables and pipe on a panel with a barbed bush.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.
These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.
Half U Clamps with fir tree bases are used for securing, fastening and attaching objects due to their exceptional holding strength. It can be inserted into threaded, unthreaded, or drilled holes in metal, wood, or plastic, making it incredibly versatile.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. They are easy to install and provide effective vibration dampening. Used in automotive, aerospace, electronic, and HVAC industries.
Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.
Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.
Mount Cable Tie Holders that push in and can be removed. Suitable for use in panels with pre-drilled holes. Suitable for heavy duty use.
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution
Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution. The addition of the cupped base provides extra stability
These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in fir tree mounts offer the additional benefits of an even quicker installation
A screw fastened PCB spacer.
These standoffs have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair
These spacers have an extra long top mounting fixing. This long nose automatically locates and aligns connector pins with socket. The top board is also easily removable
These PCB support pillars are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These spacers have a fir tree fixing on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
PCB pillars with a bayonet nose design, suitable for key hole.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a releasable snap fit bayonet nose that holds the PCB in place.
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application
These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue