Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Fixed Loose Pin Corner Hinges

 (3 products)

List Grid

Metal Corner Hinges

In stock In production

Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.

This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.

  • Materials: Die Cast Zinc Alloy, Polyamide with 30% Glass Fibre, Stainless Steel
  • Pin Materials: PA, POM, Steel and Stainless Steel
  • Finish Options: Powder Coating, Chrome Plated, Spray Painted, Zinc Plated, Matt, Bright Chrome, Stainless Steel and No Finish
  • Colour Options: Black, Grey and Natural
  • Hinge Rotation Options: 105, 130 and 180 degrees

{0} variants (Filters applied) {0} variants (No filters applied)

Screw On Concealed Hinges

In stock In production

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

{0} variants (Filters applied) {0} variants (No filters applied)

Spring Loaded Corner Hinges & Pin

In stock In production

Spring Loaded Corner Hinges and Pin are for internally mounted door. They can be used as a pair or with hinge pin to be welded on the frame.

{0} variants (Filters applied) {0} variants (No filters applied)