For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(12 products)
These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.
It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.
Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely
Opens to accept cables then close firmly when installed into a hole. The durable material provides insulation and slight strain relief while protecting cables and wires from raw edges. Available in three sizes to hold bundle range from .15 to .28""
Strain Relief Bushings feature a double locking mechanism. They are mounted to the edge of a chassis or into a split panel to protect cables, wires and other equipment from movement and chaffing.
The bushing absorbs the forces of pull, push and twist to help prevent strain damage to cables and equipment. They also help prevent accidental disconnections - so are a highly cost-effective and time saving solution.
In addition; they help anchor cables to equipment and also seal the cable entry point.
Strain Relief Bushings protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord.
These bushings eliminate cable strain and wear. They are suitable for round or elongated holes and fit flat or round cables. They can withstand temperatures up to +85 degrees celsius.
Quick and easy to install; they are crimped on to cable and inserted into the hole using an installation tool (sold separately).
These Strain Relief Bushings with non-slip properties replace the UL Knot method of providing strain relief, without requiring cutting or tools.
To install; simply loop the wire through the bushing. Then flip the hinge pin through the wire, and pull the wire tight. Then snap the wire straight.
The bushing effectively creates a loop in the cable or wire to protect it from the forces of pull, push and twist.
Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Strain Relief Bushing helps protect wires and cables by absorbing the force of pull, push and twist. This increases the lifespan of your cables, as well as helping to minimise damage to other equipment.
These bushings feature a self-locking tab that keeps the cable assembly secure and speeds up installation. They bushing self-locks on to the cable and this allows it to be inserted prior to mounting into a square or rectangular shaped hole.
Suitable for flat or round cables.
Strain Relief Bushings designed for split panels. They securely anchor, insulate and protect cables when mounted on a split panel.
They offer ideal protection from the forces of pull, push and twist and are suitable for use with flat or round cables.
Material: Nylon 6/6Colour: BlackUL94 V2 Material Flammability Rating
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue