Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Adjustable T Handle Cable Clamps

 (5 products)

List Grid

Adhesive Cable Clamp

In stock In production

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are as fixed clamps that cannot be adjusted and as adjustable clamps that can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
0
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC) and Nylon 6/6
  • Colour: Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adjustable Cable Clamps

In stock In production

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Plug In, Adjustable

In stock In production

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Screw Mount, Aluminium, Vinyl Coated, Adjustable

In stock In production

These cable clamps are used for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and ordered. They are flexible, so they can bend and curve to the required position for holding different diameters. Furthermore, these are vinyl coated, which provides a more permanent option for vibration protection, as well as electrical insulation and corrosion resistance.

It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.

  • Material: Steel
  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Clips - Adjustable Kwik Klip

In stock In production

Adhesive Cable Clamps Clips have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Polyvinyl Chloride (PVC), Aluminium, Polyamide (PA)
  • Colour: Grey, Silver, Natural
  • UL94 V0 and UL94 V2 flame rated options

{0} variants (Filters applied) {0} variants (No filters applied)