Menu Search

Weld On Hinges - Bullet

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Pin Material Overall Length Overall Diameter Material Overall Width View
$4.9662 - $5.2276 In production
Brass
120.0 mm
16.0 mm
Steel
19.6 mm
$9.0878 - $9.5661 In production
Brass
180.0 mm
20.0 mm
Steel
25.4 mm
$2.6068 - $2.7439 In production
Brass
80.0 mm
13.0 mm
Steel
15.5 mm
$4.6176 - $4.8606 In production
Brass
120.0 mm
16.0 mm
Steel
19.6 mm
$7.1644 - $7.5415 In production
Stainless Steel
120.0 mm
16.0 mm
Aluminium
19.6 mm
$3.3515 - $3.5279 In production
Steel
120.0 mm
16.0 mm
Steel
19.6 mm
$7.4478 - $7.8397 In production
Brass
150.0 mm
20.0 mm
Steel
25.4 mm
$7.9707 - $8.3901 In production
Brass
150.0 mm
20.0 mm
Steel
25.4 mm
$2.644 - $2.7831 In production
Stainless Steel
60.0 mm
10.0 mm
Aluminium
11.9 mm
$1.2661 - $1.3328 In production
Brass
50.0 mm
8.0 mm
Steel
10.0 mm
$1.1916 - $1.2543 In production
Steel
60.0 mm
10.0 mm
Steel
11.9 mm
$1.2661 - $1.3328 In production
Steel
70.0 mm
11.5 mm
Steel
13.2 mm
$1.4967 - $1.5754 In production
Steel
60.0 mm
10.0 mm
Steel
11.9 mm
$5.5114 - $5.8014 In production
Steel
150.0 mm
20.0 mm
Steel
25.4 mm
$4.0218 - $4.2334 In production
Brass
100.0 mm
16.0 mm
Steel
19.6 mm
$1.5641 - $1.6463 In production
Brass
70.0 mm
11.5 mm
Steel
13.2 mm
$4.3704 - $4.6003 In production
Brass
100.0 mm
16.0 mm
Steel
19.6 mm
$2.0109 - $2.1167 25 In stock
Steel
80.0 mm
13.0 mm
Steel
15.5 mm
$2.4111 - $4.4415 In production
Steel
50.0 mm
8.0 mm
Steel
10.0 mm
$5.2045 - $5.4784 In production
Stainless Steel
100.0 mm
16.0 mm
Aluminium
19.6 mm
  • of 2
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349760

Price Range
$5.2276 - $4.9662

Stock Levels
In production
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349762

Price Range
$9.5661 - $9.0878

Stock Levels
In production
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349728

Price Range
$2.7439 - $2.6068

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    13.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349743

Price Range
$4.8606 - $4.6176

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349766

Price Range
$7.5415 - $7.1644

Stock Levels
In production
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349737

Price Range
$3.5279 - $3.3515

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349744

Price Range
$7.8397 - $7.4478

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349761

Price Range
$8.3901 - $7.9707

Stock Levels
In production
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Aluminium

1349730

Price Range
$2.7831 - $2.644

Stock Levels
In production
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349740

Price Range
$1.3328 - $1.2661

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    8.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349724

Price Range
$1.2543 - $1.1916

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349736

Price Range
$1.3328 - $1.2661

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    11.5 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349750

Price Range
$1.5754 - $1.4967

Stock Levels
In production
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349727

Price Range
$5.8014 - $5.5114

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349729

Price Range
$4.2334 - $4.0218

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 13.2 mm | 0.52 in ; Overall Diameter - 11.5 mm | 0.453 in ; Steel

1349742

Price Range
$1.6463 - $1.5641

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    11.5 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349759

Price Range
$4.6003 - $4.3704

Stock Levels
In production
Attributes
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Steel

1349725

Price Range
$2.1167 - $2.0109

Stock Levels
25 In stock
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    13.0 mm
Weld On Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349735

Price Range
$4.4415 - $2.4111

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    8.0 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349765

Price Range
$5.4784 - $5.2045

Stock Levels
In production
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349745

Price Range
$11.1074 - $10.552

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Aluminium

1349731

Price Range
$4.1394 - $3.9324

Stock Levels
25 In stock
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    13.0 mm
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349739

Price Range
$1.2543 - $1.1916

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    8.0 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349753

Price Range
$3.4244 - $3.2532

Stock Levels
In production
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
Weld On Hinge - Overall Length - 150.0 mm | 5.906 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349755

Price Range
$6.3518 - $6.0342

Stock Levels
In production
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Aluminium

1349763

Price Range
$3.1501 - $2.9925

Stock Levels
In production
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
Weld On Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 10.0 mm | 0.394 in ; Overall Diameter - 8.0 mm | 0.315 in ; Steel

1349723

Price Range
$1.0192 - $0.9682

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    8.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; Aluminium

1349764

Price Range
$5.5517 - $5.2742

Stock Levels
In production
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    13.0 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Steel

1349726

Price Range
$3.0575 - $2.9046

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349738

Price Range
$6.8206 - $6.4796

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; Steel

1349741

Price Range
$1.7386 - $1.6516

Stock Levels
In production
Attributes
  • Body Material
    Steel
  • Material
    Steel
  • Pin Material
    Brass
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
Weld On Hinge 120.0 mm 16.0 mm Aluminium

1349747

Price Range
$7.0894 - $6.7349

Stock Levels
In production
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 180.0 mm | 7.087 in ; Overall Width - 25.4 mm | 1 in ; Overall Diameter - 20.0 mm | 0.787 in ; Steel

1349756

Price Range
$9.081 - $8.627

Stock Levels
In production
Attributes
  • Material
    Steel
  • Pin Material
    Steel
  • Washer Material
    Brass
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
Weld On Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 15.5 mm | 0.61 in ; Overall Diameter - 13.0 mm | 0.512 in ; 304 Stainless Steel

1349732

Price Range
$5.9583 - $5.6603

Stock Levels
In production
Attributes
  • Body Material
    Stainless Steel
  • Material
    304 Stainless Steel
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    13.0 mm
Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

1349749

Price Range
$14.8172 - $14.0763

Stock Levels
In production
Attributes
  • Body Material
    Stainless Steel
  • Material
    304 Stainless Steel
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 11.9 mm | 0.469 in ; Overall Diameter - 10.0 mm | 0.394 in ; 304 Stainless Steel

1349748

Price Range
$3.7631 - $3.5749

Stock Levels
In production
Attributes
  • Body Material
    Stainless Steel
  • Material
    304 Stainless Steel
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    10.0 mm
Weld On Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

1349733

Price Range
$10.7405 - $10.2034

Stock Levels
In production
Attributes
  • Body Material
    Stainless Steel
  • Material
    304 Stainless Steel
  • Pin Material
    Stainless Steel
  • Washer Material
    Brass
  • Overall Diameter
    16.0 mm
Weld On Hinge - ; Overall Width - 19.6 mm | 0.772 in ; Overall Diameter - 16.0 mm | 0.63 in ; Aluminium

1349746

Price Range
$6.2974 - $5.9825

Stock Levels
In production
Attributes
  • Body Material
    Aluminium
  • Material
    Aluminium
  • Pin Material
    Stainless Steel
  • Washer Material
    Stainless Steel
  • Overall Diameter
    16.0 mm