Quantity | Unit price |
---|---|
20 - 199 | $27.2185 |
200 - 399 | $25.8575 |
400 + | $24.5647 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Application Temperature Range | 18.3 - 37.8 °C |
---|---|
Application Temperature Range | 64.9 - 100 °F |
Service Temperature Range | -28 - 65.6 °C |
Service Temperature Range | -18.4 - 150.1 °F |
Overall Length | 15.0 m |
Overall Length | 49.213 ft |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Overall Thickness | 3.2 mm |
Overall Thickness | 0.126 in |
Compression Set (50%) | 25 Max |
Compression | 40 - 350 g/cm² |
Quantity Per Carton | 20 Rolls |
Foam Density | 64.0 - 112.0 kg/m³ |
Full Material | Neoprene;Nitrile;Polyvinyl Chloride Blend |
Adhesive Type | Rubber |
Removability | Permanent |
Material Flammability Standard | FMVSS 302 |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue