Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$8.8515 - $9.8077 Request the lead time here
76.2 mm
180
2.4 mm
13.5 mm
1808.00 Nmm
$7.1232 - $7.8928 Request the lead time here
50.8 mm
180
2.0 mm
12.7 mm
1102.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
360
2.0 mm
14.7 mm
1102.00 Nmm
$8.3792 - $9.2845 Request the lead time here
63.5 mm
270
2.2 mm
12.7 mm
1356.00 Nmm
$8.3792 - $9.2845 Request the lead time here
63.5 mm
360
2.2 mm
17.5 mm
1356.00 Nmm
$8.3792 - $9.2845 Request the lead time here
63.5 mm
270
2.2 mm
17.1 mm
1356.00 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
180
1.0 mm
5.5 mm
155.40 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
270
1.0 mm
8.7 mm
155.40 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
270
1.5 mm
11.5 mm
475.00 Nmm
$7.6394 - $17.8252 Request the lead time here
50.8 mm
180
1.1 mm
9.1 mm
226.00 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
270
0.6 mm
3.6 mm
42.40 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
360
1.1 mm
9.1 mm
226.00 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
360
0.6 mm
5.5 mm
42.40 Nmm
$6.6413 - $7.3587 Request the lead time here
50.8 mm
90
1.3 mm
5.9 mm
328.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
180
1.3 mm
8.7 mm
328.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
270
1.3 mm
6.8 mm
328.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
360
2.0 mm
14.7 mm
1102.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
270
2.0 mm
13.9 mm
1102.00 Nmm
$7.3921 - $8.1907 Request the lead time here
63.5 mm
90
2.2 mm
10.7 mm
1356.00 Nmm
$8.3792 - $9.2845 Request the lead time here
63.5 mm
270
2.2 mm
17.1 mm
1356.00 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 22.1 mm | 0.87 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Left Hand

1217875

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 180 °; Outside Diameter: 20.4 mm | 0.803 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217853

Price Range
$7.8928 - $7.1232

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 360 °; Outside Diameter: 22.9 mm | 0.902 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217859

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    14.7 mm
Torsion Spring - 270 °; Outside Diameter: 20.1 mm | 0.791 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Left Hand

1217867

Price Range
$9.2845 - $8.3792

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 360 °; Outside Diameter: 26.8 mm | 1.055 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Left Hand

1217871

Price Range
$9.2845 - $8.3792

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.5 mm
Torsion Spring - 270 °; Outside Diameter: 26.4 mm | 1.039 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217870

Price Range
$9.2845 - $8.3792

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.1 mm
Torsion Spring - 180 °; Outside Diameter: 8.8 mm | 0.346 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 155.40 Nmm, Wind Direction: Right Hand

1217744

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 270 °; Outside Diameter: 13.0 mm | 0.512 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 155.40 Nmm, Wind Direction: Left Hand

1217749

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 270 °; Outside Diameter: 17.8 mm | 0.701 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Right Hand

1217810

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 180 °; Outside Diameter: 14.6 mm | 0.575 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 226.00 Nmm, Wind Direction: Right Hand

1217758

Price Range
$17.8252 - $7.6394

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 270 °; Outside Diameter: 5.6 mm | 0.22 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 42.40 Nmm, Wind Direction: Right Hand

1217676

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 360 °; Outside Diameter: 13.9 mm | 0.547 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 226.00 Nmm, Wind Direction: Right Hand

1217764

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 360 °; Outside Diameter: 8.2 mm | 0.323 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 42.40 Nmm, Wind Direction: Left Hand

1217679

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 90 °; Outside Diameter: 10.4 mm | 0.409 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Left Hand

1217777

Price Range
$7.3587 - $6.6413

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    5.9 mm
Torsion Spring - 180 °; Outside Diameter: 14.1 mm | 0.555 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Left Hand

1217781

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 270 °; Outside Diameter: 11.2 mm | 0.441 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Left Hand

1217783

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    6.8 mm
Torsion Spring - 360 °; Outside Diameter: 22.9 mm | 0.902 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Right Hand

1217860

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    14.7 mm
Torsion Spring - 270 °; Outside Diameter: 21.7 mm | 0.854 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Right Hand

1217858

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    13.9 mm
Torsion Spring - 90 °; Outside Diameter: 18.2 mm | 0.717 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217862

Price Range
$8.1907 - $7.3921

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    10.7 mm
Torsion Spring - 270 °; Outside Diameter: 26.4 mm | 1.039 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Left Hand

1217869

Price Range
$9.2845 - $8.3792

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.1 mm